您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
BA90VC013
Bodenschatz
Product types
Shower curtain rods
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bodenschatz/proukttypen/duschvorhangschienen/duschvorhangstange_l_formig_verchromt.prj},{NB=BA90VC013(architecture400)},{BNR=BA90VC013},{PD=BODENSCHATZ Duschvorhangstange L-förmig 100 x 100 cm, Durchmesser 2 cm, verdeckte Befestigung, Messing verchromt, kürzbar Deckenstütze empfohlen},{ARTNR=104493},{LODDEST=architecture},{LODLEVEL=400},{F=Chrome},{FX=VC},{MASS=100 x 100},{WSM=Wall model},{W=1036.5},{H=61},{L=1036.5},{GW=2},{NW=1},{M=Messing},{CTN=83.025.090},{INFO=https://www.bodenschatz.ch/de-ch/direct/BA90VC013/},{ONX=3},{DC=CH},{X=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Bodenschatz
Description
L-shaped shower curtain rod, adjustable - Sanitary accessories
Bill of material
BA90VC013
BNR
Order number
BA90VC013
BA90VC013
PD
Product description
BODENSCHATZ shower curtain rod, L-shaped, 100 x 100 cm, diameter 2 cm, concealed fixing, chrome-plated brass, adjustable Ceiling support recommended
BODENSCHATZ shower curtain rod, L-shaped, 100 x 100 cm, diameter 2 cm, concealed fixing, chrome-plated brass, adjustable Ceiling support recommended
ARTNR
Article number
104493
104493
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
400
350
200
F
Color
Chrome
MASS
Dimensions
100 x 100
100 x 100
cm
WSM
Wall / standing model
Wall model
W
Width
1036.5
1036.5
mm
H
Height
61
mm
L
Length
1036.5
1036.5
mm
GW
Installation height
2
m
NW
Netto weight
1
1
kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA90VC013/
X
1
1