目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
BRE50-125
Bordignon
Bordignon
Scraps remover
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bordignon/bordignon/evacuatore_di_sfridi/evacuatore_bre_asmtab.prj},{NB=Evacuatore BRE50-125 (0)},{CAT=0},{CODICE=BRE50-125},{CORSA=0.0},{A=125},{F=95},{PESO=2.6},{B=115.000},{PPATH=evacuatore_bre_asmtpl.prj},{DSIMG=_templates/images/back_bot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Bordignon
Description
BRE scrap remover - Height 27 mm, load max. 50 Kg, minimum air consumption, easy to use
Bill of material
BRE50-125
CODICE
Code
BRE50-125
BRE50-125
CORSA
mm
Enter value for CORSA
mm
cm
inch
ft
確定
A
125
125
mm
F
95
95
mm
PESO
Weight
2.6
2.6
kg