目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2111 9031458 hexalobular socket button head screw M5x35
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 2111 Hexalobular (6 Lobe) socket button head screws, fully threaded
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_2111/bn_2111.prj},{NB=BN 2111 9031458 hexalobular socket button head screw M5x35},{CNSORDERNO=9031458},{BNARTNR=9031458},{BNNORM1=~ISO 7380-1},{BNNORM2=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=5.000},{P=0.800},{L=35.000},{A1=1.600},{DA=5.700},{DK=9.500},{K=2.750},{R=0.200},{INNENSECHSRUN=X25},{NR=25},{A=4.500},{T=1.600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 71
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2111 - Hexalobular (6 Lobe) socket button head screws, fully threaded (~ISO 7380-1), A2
Bill of material
BN 2111 9031458 hexalobular socket button head screw M5x35
BNARTNR
Identification
9031458
9031458
BNNORM1
~ISO 7380-1
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
5.000
5.000
mm
D3
Nominal core diameter
4.019
4.019
mm
P
Threaded pitch
0.800
0.800
mm
L
Nominal length
35.000
35.000
mm
DK
Head diameter max.
9.500
9.500
mm
K
Head height max.
2.750
2.750
mm
INNENSECHSRUN
X25
X25
NR
Hexalobular socket
25
25
A
Torx Outer ref.
4.500
4.500
mm
T
Torx-depth max.
1.600
1.600
mm