目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 406 1167855 slotted flat countersunk head screw M1.4x5
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 406 Slotted flat countersunk head screws machined
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_406/bn_406.prj},{NB=BN 406 1167855 slotted flat countersunk head screw M1.4x5},{BNARTNR=1167855},{CNSORDERNO=1167855},{BNNORM1=DIN 963 A},{CNSMAT=Automatenstahl},{BNMAT=Automatenstahl},{BNSURFACE=blank },{D=1.400},{P=0.300},{L=5.000},{DF=1.205},{DK=2.600},{A=0.600},{B=3.560},{X=0.000},{K=0.840},{N=0.300},{R=0.140},{T=0.400},{FORM=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 406 - Slotted flat countersunk head screws machined (DIN 963 A), free-cutting steel, plain
Bill of material
BN 406 1167855 slotted flat countersunk head screw M1.4x5
BNARTNR
Identification
1167855
1167855
BNNORM1
DIN 963 A
BNMAT
Material
Free-cutting steel
BNSURFACE
Surface
plain
D
Nominal thread diameter
1.400
1.400
mm
D3
Nominal core diameter
1.032
1.032
mm
P
Pitch
0.300
0.300
mm
L
Nominal length
5.000
5.000
mm
DK
Head diameter
2.600
2.600
mm
A
Distance from the last full form thread to the bearing face
0.600
0.600
mm
B
Thread length at form with shank
3.560
3.560
mm
K
Head height max.
0.840
0.840
mm
N
Width of slot
0.300
0.300
mm
R
Transition radius under head max.
0.140
0.140
mm
T
Depth of the driving feature max.
0.400
0.400
mm