目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5269 1379976 threaded rod M16
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 418, BN 5269, BN 30602 Threaded rod metric thread
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_418_5269_30602/bn_5269.prj},{NB=BN 5269 1379976 threaded rod M16x1000},{CNSORDERNO=1379976},{BNARTNR=1379976},{BNNORM1=DIN 975},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=verzinkt-blau},{D=16.000},{P=2.000},{L=1000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 5269 - Threaded rod metric thread (DIN 975), 8.8, zinc plated blue, 1 meter
Bill of material
BN 5269 1379976 threaded rod M16
BNARTNR
Identification
1379976
1379976
BNNORM1
DIN 975
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
16.000
16.000
mm
D3
Nominal core diameter
13.546
13.546
mm
P
Pitch
2.000
2.000
mm
L
Nominal length
mm
Enter value for L
Nominal length
mm
cm
inch
ft
確定