目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 278 1111507 thumb screw M6x20
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.90 Other screws and bolts
BN 278 Thumb screws
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_90/bn_278/bn_278.prj},{NB=BN 278 1111507 thumb screw M6x20},{CNSORDERNO=1111507},{BNARTNR=1111507},{BNMAT=Temperguss},{CNSMAT=Temperguss},{BNSURFACE=verzinkt-blau},{D=6.000},{P=1.000},{L=20.000},{H=16.000},{C=4.500},{A=23.500},{DD=2.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 278 - Thumb screws, malleable cast iron, zinc plated blue
Bill of material
BN 278 1111507 thumb screw M6x20
BNARTNR
Identification
1111507
1111507
BNMAT
Material
Malleable cast iron
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.000
6.000
mm
D3
Nominal core diameter
4.773
4.773
mm
P
Pitch
1.000
1.000
mm
L
Nominal length
20.000
20.000
mm
H
16.000
16.000
mm
C
4.500
4.500
mm
A
23.500
23.500
mm
DD
2.500
2.500
mm