目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 737 1271148 flat washer heavy type 13
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 737 Flat washers heavy type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_737/bn_737.prj},{NB=BN 737 1271148 flat washer heavy type 13},{CNSORDERNO=1271148},{BNARTNR=1271148},{BNMAT=Stahl Härteklasse 140 HV},{CNSMAT=Stahl Härteklasse 140 HV},{BNSURFACE=verzinkt-blau},{D=M12},{DA=13.0},{DW=30.0},{H=3.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 737 - Flat washers heavy type, steel, zinc plated blue
Bill of material
BN 737 1271148 flat washer heavy type 13
BNARTNR
Identification
1271148
1271148
BNMAT
Material
Steel hardness class 140 HV
BNSURFACE
Surface
zinc plated blue
D
for screws
M12
M12
mm
DA
Inner diameter H11
13.0
13.0
mm
DW
Outer diameter
30.0
30.0
mm
H
Height
3.0
3.0
mm