目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80020 8015910 flat washer M5
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 80020 Flat washers without chamfer
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_80020/bn_80020.prj},{NB=BN 80020 8015910 flat washer M5},{CNSORDERNO=8015910},{BNARTNR=8015910},{BNNORM1=NFE 25-513 M},{BNNORM2=},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D=5.000},{DA=5.300},{DW=12.000},{H=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 80020 - Flat washers without chamfer, series M (medium) (NFE 25-513 M), brass, plain
Bill of material
BN 80020 8015910 flat washer M5
BNARTNR
Identification
8015910
8015910
BNNORM1
NFE 25-513 M
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D
Nominal diameter
5.000
5.000
DA
Inner diameter min.
5.300
5.300
mm
DW
Outer diameter max.
12.000
12.000
mm
H
Height
1.000
1.000
mm