目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84521 8027641 flat washer M18
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 80061, BN 84521, BN 20229, BN 84522, BN 82416 Flat washers without chamfer, series M
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_80061_84521_20229_84522_82416/bn_84521.prj},{NB=BN 84521 8027641 flat washer M18},{CNSORDERNO=8027641},{BNARTNR=8027641},{BNNORM1=~NFE 25-513 M},{BNNORM2=},{BNMAT=Stahl Härteklasse 100 HV},{CNSMAT=Stahl Härteklasse 100 HV},{BNSURFACE=verzinkt-blau},{D=18.000},{DA=19.000},{DW=36.000},{H=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 84521 - Flat washers without chamfer, series M (medium) (~NFE 25-513 M), steel, zinc plated blue
Bill of material
BN 84521 8027641 flat washer M18
BNARTNR
Identification
8027641
8027641
BNNORM1
~NFE 25-513 M
BNMAT
Material
Steel hardness class 100 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal diameter
18.000
18.000
DA
Inner diameter min.
19.000
19.000
mm
DW
Outer diameter max.
36.000
36.000
mm
H
Height
3.000
3.000
mm