目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 82410 8183880 flat washer M12
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 80600, BN 84515, BN 20233, BN 84516, BN 82410 Flat washers without chamfer
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_80600_84515_20233_84516_82410/bn_82410.prj},{NB=BN 82410 8183880 flat washer M12},{CNSORDERNO=8183880},{BNARTNR=8183880},{BNNORM1=~NFE 25-513 Z},{BNNORM2=},{BNMAT=Stahl Härteklasse 100 HV},{CNSMAT=Stahl Härteklasse 100 HV},{BNSURFACE=Zinklamellen beschichtet GEOMET® 500 A},{D=12.000},{DA=13.000},{DW=24.000},{H=2.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 82410 - Flat washers without chamfer, series Z (small) (~NFE 25-513 Z), steel, zinc flake coated GEOMET® 500 A
Bill of material
BN 82410 8183880 flat washer M12
BNARTNR
Identification
8183880
8183880
BNNORM1
~NFE 25-513 Z
BNMAT
Material
Steel hardness class 100 HV
BNSURFACE
Surface
Zinc flake coated GEOMET® 500 A
D
Nominal diameter
12.000
12.000
DA
Inner diameter min.
13.000
13.000
mm
DW
Outer diameter max.
24.000
24.000
mm
H
Height
2.500
2.500
mm