目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 83897 8217319 flat washer M8
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 83897, BN 83898 Flat washers without chamfer, series LL (very large)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_83897_83898/bn_83897.prj},{NB=BN 83897 8217319 flat washer M8},{CNSORDERNO=8217319},{BNARTNR=8217319},{BNNORM1=NFE 25-513 LL},{BNNORM2=},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=8.000},{DA=8.400},{DW=30.000},{H=1.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 83897 - Flat washers without chamfer, series LL (very large) (NFE 25-513 LL), stainless steel A2
Bill of material
BN 83897 8217319 flat washer M8
BNARTNR
Identification
8217319
8217319
BNNORM1
NFE 25-513 LL
BNMAT
Material
Stainless steel A2
D
Nominal diameter
8.000
8.000
DA
Inner diameter min.
8.400
8.400
mm
DW
Outer diameter max.
30.000
30.000
mm
H
Height
1.500
1.500
mm