目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84540 8030804 flat washer M10
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 84540, BN 84541 Flat washers without chamfer series M (medium)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_84540_84541/bn_84540.prj},{NB=BN 84540 8030804 flat washer M10},{CNSORDERNO=8030804},{BNARTNR=8030804},{BNNORM1=NFE 25-514 M},{BNNORM2=},{BNMAT=INOX A2 Härteklasse 150 HV},{CNSMAT=INOX A2 Härteklasse 150 HV},{BNSURFACE=},{D=10.000},{DA=10.500},{DW=22.000},{H=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 84540 - Flat washers without chamfer series M (medium) (NFE 25-514 M), stainless steel A2
Bill of material
BN 84540 8030804 flat washer M10
BNARTNR
Identification
8030804
8030804
BNNORM1
NFE 25-514 M
BNMAT
Material
Stainless steel A2 hardness class 150 HV
D
Nominal diameter
10.000
10.000
DA
Inner diameter min.
10.500
10.500
mm
DW
Outer diameter max.
22.000
22.000
mm
H
Height
2.000
2.000
mm