目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20556 3510317 hose clip 15-17
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.500 Clamping and positioning elements
01.100.500.20 Hose clamps
BN 20556 Hose clamps for low pressure
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_100/01_100_500/01_100_500_20/bn_20556/bn_20556.prj},{NB=BN 20556 3510317 hose clip 15-1715},{CNSORDERNO=3510317},{BNARTNR=3510317},{BNNORM1=MIKALOR Normal},{CNSMAT=Stahl W1},{BNMAT=Stahl W1},{BNSURFACE=verzinkt},{FS=15-17},{D1=15.0},{D1X=[15:17]},{A=10.000},{S=0.500},{SC=M4},{NDM=4.000},{AM=1.0},{DR=12.0},{SW=7.000},{E=7.660},{K=2.800},{L=18.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20556 - Hose clamps for low pressure (MIKALOR Normal), steel W1, zinc plated
Bill of material
BN 20556 3510317 hose clip 15-17
BNARTNR
Ident number
3510317
3510317
BNNORM1
MIKALOR Normal
BNMAT
Material
Steel W1
BNSURFACE
Surface
zinc plated
FS
For tube-diameter d1
15-17
15-17
D1
mm
Enter value for D1
mm
cm
inch
ft
確定
A
10.000
10.000
mm
S
0.500
mm
SC
Screw
M4
M4
AM
Tightening torque max.
1.0
1.0
Nm
DR
Pressure max.
12.0
12.0
bar