目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20571 3510911 hose clamp 68-73
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.500 Clamping and positioning elements
01.100.500.20 Hose clamps
BN 8765, BN 20571 Hose clamps for high pressure
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_100/01_100_500/01_100_500_20/bn_8765_20571/bn_20571.prj},{NB=BN 20571 3510911 hose clamp 68-73(68)},{CNSORDERNO=3510911},{BNARTNR=3510911},{BNNORM1=MIKALOR SUPRA},{BNNORM2=},{CNSMAT=INOX A4 W5},{BNMAT=INOX A4 W5},{BNSURFACE=},{FS=68-73},{D1=68},{FSHELP1=68},{FSHELP2=73},{A=25},{S=1.0},{B=27.5},{SCH=M8},{NDM=8},{P=1.250},{AD=},{DR=20},{L=10.000},{K=5.300},{SW=13.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20571 - Hose clamps for high pressure (MIKALOR SUPRA), stainless steel A4 W5
Bill of material
BN 20571 3510911 hose clamp 68-73
BNARTNR
Identification
3510911
3510911
BNNORM1
MIKALOR SUPRA
BNMAT
Material
INOX A4 W5
FS
For hose
68-73
68-73
D1
Nominal diameter
mm
Enter value for D1
Nominal diameter
mm
cm
inch
ft
確定
A
25
25
mm
S
1.0
1.0
mm
B
27.5
27.5
mm
SCH
Bolt
M8
M8
DR
Pressure max.
20
20
bar