目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 763 1275933 split spring lock washer B 8
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 761, BN 20430, BN 762, BN 763, BN 764 Split spring lock washers with flat end
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_761_20430_762_763_764/bn_763.prj},{NB=BN 763 1275933 split spring lock washer B 8 },{CNSORDERNO=1275933},{BNARTNR=1275933},{BNNORM1=DIN 127 B},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=mechanisch verzinkt-gelb},{D=8.000},{DA=8.500},{DW=14.800},{H=2.000},{H1=4.700}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 763 - Split spring lock washers with flat end (DIN 127 B), spring steel, mechanical zinc plated yellow
Bill of material
BN 763 1275933 split spring lock washer B 8
BNARTNR
Identification
1275933
1275933
BNNORM1
DIN 127 B
BNMAT
Material
Spring steel
BNSURFACE
Surface
mechanical zinc plated yellow
D
Nominal thread diameter
8.000
8.000
mm
DA
Inner diameter of Auflageflaeche max.
8.500
8.500
mm
DW
Diameter of the bearing face max.
14.800
14.800
mm
H
Height
2.000
2.000
mm
H1
Height max.
4.700
4.700
mm