目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 846 1294849 tab washer 26
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.60 Tab washers
BN 846 Tab washers for slotted round nuts DIN 70852
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_60/bn_846/bn_846.prj},{NB=BN 846 1294849 tab washer 26},{CNSORDERNO=1294849},{BNARTNR=1294849},{BNNORM1=DIN 70952 A},{BNNORM2=},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{FORM=A},{INFO=Infotext},{D1=26},{ZA=von +0.5 bis +0.35},{A=1.000},{B1=6.000},{B2=6.000},{C=5.000},{D2=34.000},{E=22.000},{D3=38.000},{D4=41.000},{F=24.900},{G=6.000},{H=5.000},{K=1.200},{R=0.300},{T=8.000},{GEW1=0.382},{GEW2=0.615}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 846 - Tab washers for slotted round nuts DIN 70852 (DIN 70952 A), steel, zinc plated blue
Bill of material
BN 846 1294849 tab washer 26
BNARTNR
Identification
1294849
1294849
BNNORM1
DIN 70952 A
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D1
Nominal diameter
26
26
mm
A
Width
1.000
1.000
mm
B1
Width h11
6.000
6.000
mm
B2
Width h11
6.000
6.000
mm
C
Width
5.000
5.000
mm
D2
Diameter
34.000
34.000
mm
E
Height
22.000
22.000
mm
D3
Diameter
38.000
38.000
mm
D4
Diameter
41.000
41.000
mm
F
Height
24.900
24.900
mm
G
Width C11
6.000
6.000
mm
H
Distance
5.000
5.000
mm
K
Width +0.1 - 1
1.200
1.200
mm
R
Radius
0.300
0.300
mm
T
Width
8.000
8.000
mm