目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1210 1199021 screwed insert for wood M6x15
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.100 Threaded inserts for wooden and soft plastic materials
02.300.100.20 Threaded inserts self-cutting
BN 1210 Screwed inserts for wood applications, with socket head
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/02/02_300/02_300_100/02_300_100_20/bn_1210/bn_1210.prj},{NB=BN 1210 1199021 screwed insert for wood M6x15},{CNSORDERNO=1199021},{BNARTNR=1199021},{BNNORM1=Rampa® SK},{BNNORM2=~DIN 7965},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{GEW=M6},{D=6.000},{P=1.000},{M=15.000},{D2=12.000},{D3=9.500},{D4=7.500},{D5=10.500},{H=4.000},{Z=1.000},{S=6.000},{BOHRLOCH=10.400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1210 - Screwed inserts for wood applications, with socket head (Rampa® SK; ~DIN 7965), steel, zinc plated blue
Bill of material
BN 1210 1199021 screwed insert for wood M6x15
BNARTNR
Identification
1199021
1199021
BNNORM1
Rampa® SK
BNNORM2
~DIN 7965
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
GEW
Thread
M6
M6
D
Nominal thread diameter
6.000
6.000
mm
D1
Core thread diameter
4.917
4.917
mm
P
Pitch
1.000
1.000
mm
M
Overall height
15.000
15.000
mm
D2
Diameter
12.000
12.000
mm
S
6.000
6.000
mm
BOHRLOCH
10.400
10.400
mm