目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1049 1386670 press-in threaded insert M5
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.100 Threaded inserts for wooden and soft plastic materials
02.300.100.30 Threaded inserts for press-in with expansion anchoring
BN 1049 Press-in threaded inserts with expansion anchoring without head
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/02/02_300/02_300_100/02_300_100_30/bn_1049/bn_1049.prj},{NB=BN 1049 1386670 press-in threaded insert M5},{CNSORDERNO=1386670},{BNARTNR=1386670},{CODE=822 000 050.800},{BNNORM1=BancLok® F 821 / 822 / 823},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{GEW=M5},{D1=5},{L=9.500},{D2=7.350},{BOHRLOCH=6.7},{FORM=B},{VERS=2},{D=5},{P=0.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1049 - Press-in threaded inserts with expansion anchoring without head, with gear rim and anchoring profile, for wood, soft plastics and composite materials, straight knurled (BancLok® F 821 / 822 / 823), brass, plain
Bill of material
BN 1049 1386670 press-in threaded insert M5
BNARTNR
Identification
1386670
1386670
CODE
Code
822 000 050.800
822 000 050.800
BNNORM1
BancLok® F 821 / 822 / 823
BNMAT
Material
Brass
BNSURFACE
Surface
plain
GEW
Thread size
M5
M5
D1
Nominal thread diameter
5
5
mm
L
Overall height
9.500
9.500
mm
D2
Diameter max.
7.350
7.350
mm
BOHRLOCH
Hole size
6.7
6.7
mm
FORM
Form
B
B