目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31106 5402527 weld nut M5
Bossard Catalog
02 Specific Fastening Technologies
02.500 Welding technology
02.500.100 Welding nuts
02.500.100.20 Spot weld nuts
BN 31106 Weld nuts with smooth faced flange type C
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
CAD模型選擇
{bossard/02/02_500/02_500_100/02_500_100_20/bn_31106/bn_31106.prj},{NB=BN 31106 5402527 weld nut M5},{CNSORDERNO=5402527},{BNARTNR=5402527},{BNNORM1=},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{GEW=M5},{D=5.000},{P=0.800},{B=11.000},{H=7.500},{S=1.200},{D2=6.400},{D4=19.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 31106 - Weld nuts with smooth faced flange type C, stainless steel A2
Bill of material
BN 31106 5402527 weld nut M5
BNARTNR
Identification
5402527
5402527
BNMAT
Material
Stainless steel A2
D
Screw nominal diameter
5.000
5.000
mm
D1
Screw core diameter
4.134
4.134
mm
P
Pitch
0.800
0.800
mm
B
11.000
11.000
mm
H
7.500
7.500
mm
S
1.200
1.200
mm
D2
6.400
6.400
mm
D4
19.000
19.000
mm