目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20311 3389395 bead tie 2.3x107
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.300 Cable ties
03.100.300.90 Cable ties releasable
BN 20311 Bead ties
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_100/03_100_300/03_100_300_90/bn_20311/bn_20311.prj},{NB=BN 20311 3389395 bead tie 2.3x107},{CNSORDERNO=3389395},{BNARTNR=3389395},{BNNORM1=},{CNSMAT=Polyamid PA 6.6},{BNMAT=Polyamid PA 6.6},{BNSURFACE=natur},{B=2.3},{A=107},{MBD=29},{R=40}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20311 - Bead ties, PA 6.6, natural
Bill of material
BN 20311 3389395 bead tie 2.3x107
BNARTNR
Identification
3389395
3389395
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
B
Cross-section
2.3
2.3
mm
A
107
107
mm
MBD
Ø max.
29
29
mm
R
Tensile strength
40
40