目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14176 1544799 diamond cut knurled knob 34421
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 14175, BN 14176 Diamond cut knurled knobs with brass boss
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_14175_14176/bn_14176.prj},{NB=BN 14176 1544799 diamond cut knurled knob 34421},{CNSORDERNO=1544799},{BNARTNR=1544799},{BNNORM=Elesa® MBT.},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz matt mit Sacklochgewinde},{CODE=34421},{DESCRIPTION=MBT.50B-M8},{DIM01=50},{DIM02=30},{DIM03=20},{DIM04=-},{DIM05=-},{DIM06=13.5},{DIM07=-},{DIM08=M8},{DIM09=20},{WEIGHT=32},{NDM=8.000},{KDM=6.647},{D2=0.000},{L1=0.000},{D=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14176 - Diamond cut knurled knobs with brass boss (Elesa® MBT.), black, matte finish, with threaded blind hole
Bill of material
BN 14176 1544799 diamond cut knurled knob 34421
BNARTNR
Identification
1544799
1544799
BNNORM
Elesa® MBT.
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
matt black with blind holes
CODE
Code
34421
34421
DESCRIPTION
Description
MBT.50B-M8
MBT.50B-M8
DIM01
D
50
50
mm
DIM02
L
30
30
mm
DIM03
d1
20
20
mm
DIM06
l2
13.5
13.5
mm
DIM08
d6H
M8
M8
DIM09
H.
20
20
mm
WEIGHT
Weight [grams]
32
32