目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14213 1194909 fluted grip knob 6521
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 14213 Fluted grip knobs with brass boss and tapped blind hole
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_14213/bn_14213.prj},{NB=BN 14213 1194909 fluted grip knob 6521},{CNSORDERNO=1194909},{BNARTNR=1194909},{BNNORM1=Elesa® BT.},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz},{CODE=6521},{DESCRIPTION=BT.20 B-M5},{DIM01=20},{DIM02=16.0},{DIM03=11.5},{DIM04=11},{DIM05=6.0},{DIM06=M5},{DIM6X=5},{DIM07=6},{WEIGHT=5},{NDM=5.000},{KDM=4.134}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14213 - Fluted grip knobs with brass boss and tapped blind hole (Elesa® BT.), black
Bill of material
BN 14213 1194909 fluted grip knob 6521
BNARTNR
Identification
1194909
1194909
BNNORM1
Elesa® BT.
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
black
CODE
Code
6521
6521
DESCRIPTION
Description
BT.20 B-M5
BT.20 B-M5
DIM01
D
20
20
mm
DIM02
L
16.0
16.0
mm
DIM03
d1
11.5
11.5
mm
DIM04
d2
11
11
mm
DIM05
l2
6.0
6.0
mm
DIM06
d6H
M5
M5
DIM07
h
6
6
mm
WEIGHT
Weight [grams]
5
5