目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20736 3670730 diamond cut knurled knob 34398-C9
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 20736 Diamond cut knurled knobs with revolving handle, brass boss with plain blind hole
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_20736/bn_20736.prj},{NB=BN 20736 3670730 diamond cut knurled knob 34398-C9},{CNSORDERNO=3670730},{BNARTNR=3670730},{BNNORM1=Elesa® MBT+I Color},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz matt},{CODE=34398-C9},{DESCRIPTION=MBT.40+I B-6-C9},{DIM01=39.5},{DIM02=26.5},{DIM03=17},{DIM04=14},{DIM05=12.5},{DIM06=4},{DIM07=M4},{DIM08=6},{DIM09=14},{DIM10=20},{WEIGHT=35},{D4=4.000},{P=0.700},{ABS1=32.000},{B=13},{L3=7.0},{H1=1.0},{W1=30.0},{S1=1.0},{D5=14.0},{R1=0.7},{D10=12.0},{M=2.75},{N=1.75},{ANZ=4.0},{H7=10.0},{D11=13.5},{D12=11.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20736 - Diamond cut knurled knobs with revolving handle, brass boss with plain blind hole (Elesa® MBT+I Color), black, matte finish
Bill of material
BN 20736 3670730 diamond cut knurled knob 34398-C9
BNARTNR
Identification
3670730
3670730
BNNORM1
Elesa® MBT+I Color
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
black matt
CODE
Code
34398-C9
34398-C9
DESCRIPTION
Description
MBT.40+I B-6-C9
MBT.40+I B-6-C9
DIM01
D
39.5
39.5
mm
DIM02
L
26.5
26.5
mm
DIM03
d1
17
17
mm
DIM04
d2
14
14
mm
DIM05
l2
12.5
12.5
mm
DIM06
h2
4
4
mm
DIM07
F
M4
M4
DIM08
dH9
6
6
mm
DIM09
H.
14
14
mm
DIM10
H
20
20
mm
WEIGHT
Weight [grams]
35
35