目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21224 3619781 fluted grip knob 134396
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 21224 Fluted grip knobs with threaded stud steel zinc plated
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_21224/bn_21224.prj},{NB=BN 21224 3619781 fluted grip knob 134396},{CNSORDERNO=3619781},{BNARTNR=3619781},{BNNORM1=Elesa® MBT-p-SOFT},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz},{CODE=134396},{DESCRIPTION=MBT.45 p-M8x50-SOFT},{DIM01=44},{DIM02=24},{DIM03=17},{DIM04=10.0},{DIM05=M8},{DIM06=50},{DIM07=16},{WEIGHT=47},{NDM=8.000},{KDM=0.000},{ZZ=16.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 21224 - Fluted grip knobs with threaded stud steel zinc plated (Elesa® MBT-p-SOFT), black
Bill of material
BN 21224 3619781 fluted grip knob 134396
CNSORDERNO
Order number
3619781
3619781
BNNORM1
Elesa® MBT-p-SOFT
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
black
CODE
Code
134396
134396
DESCRIPTION
Description
MBT.45 p-M8x50-SOFT
MBT.45 p-M8x50-SOFT
DIM01
D
44
44
mm
DIM02
l
24
24
mm
DIM03
d1
17
17
mm
DIM04
l2
10.0
10.0
mm
DIM05
d6g
M8
M8
DIM06
l
50
50
mm
DIM07
Max limit tightening torque
16
16
Nm
WEIGHT
Weight [grams]
47
47