目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 215 1099817 knurled nut high type M5
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 215 Knurled nuts high type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_215/bn_215.prj},{NB=BN 215 1099817 knurled nut high type M5},{CNSORDERNO=1099817},{BNARTNR=1099817},{BNNORM1=DIN 466},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=5.000},{P=0.800},{C=0.400},{DK=20.000},{DW=10.000},{M=11.500},{M1=4.000},{R=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 215 - Knurled nuts high type (DIN 466), zinc plated blue
Bill of material
BN 215 1099817 knurled nut high type M5
BNARTNR
Identification
1099817
1099817
BNNORM1
DIN 466
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
5.000
5.000
mm
P
Pitch
0.800
0.800
mm
C
Phase depth for head
0.400
0.400
mm
DK
Head diameter
20.000
20.000
mm
DW
Diameter of the bearing face max.
10.000
10.000
mm
M
Overall height max.
11.500
11.500
mm
M1
max.
4.000
4.000
mm
R
Head radius
1.000
1.000
mm