目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 410 1172018 knurled thumb screw M5x30
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 410 Knurled thumb screws
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_410/bn_410.prj},{NB=BN 410 1172018 knurled thumb screw M5x30},{CNSORDERNO=1172018},{BNARTNR=1172018},{BNNORM1=DIN 653},{CNSMAT=Automatenstahl},{BNMAT=Automatenstahl},{BNSURFACE=verzinkt-blau},{D=5.0},{P=0.800},{L=30.0},{DK=20.000},{C=0.400},{DS=5.000},{K=4.000},{R=1.000},{E=3.000},{A1=2.400},{VERS=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 410 - Knurled thumb screws (DIN 653), zinc plated blue
Bill of material
BN 410 1172018 knurled thumb screw M5x30
BNARTNR
Identification
1172018
1172018
BNNORM1
DIN 653
BNMAT
Material
Cutting steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
5.0
5.0
mm
D3
Nominal core diameter
4.019
4.019
mm
P
Pitch
0.800
0.800
mm
L
Nominal length
30.0
30.0
mm
DK
Head diameter
20.000
20.000
mm
C
Phase depth for head
0.400
0.400
mm
DS
Length max.
5.000
5.000
mm
K
Head height max.
4.000
4.000
mm
R
Transition radius under head
1.000
1.000
mm
E
Distance
3.000
3.000
mm
A1
Distance from the last full form thread to the bearing face max.
2.400
2.400
mm