目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13449 2002027 star knob E 50
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 13448, BN 13449 Star knobs
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_13448_13449/bn_13449.prj},{NB=BN 13449 2002027 star knob E 50},{CNSORDERNO=2002027},{BNARTNR=2002027},{BNNORM1=DIN 6336 E},{CNSMAT=Aluminium },{BNMAT=Aluminium },{BNSURFACE=hochglanzpoliert},{D1=50.000},{D2=18.000},{D3=28.000},{D4=10.000},{D5=M10},{DK=8.376},{P=1.500},{E1=6.000},{F=8.000},{H2=32.000},{H3=17.000},{R1=70.000},{R2=8.000},{R3=5.000},{R4=4.000},{R5=21.000},{R6=4.000},{R7=20.000},{R8=17.000},{R9=1.000},{T1=18.000},{T2=21.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 13449 - Star knobs (DIN 6336 E), high gloss polished, DIN 6336 E steel hub with threaded blind hole
Bill of material
BN 13449 2002027 star knob E 50
BNARTNR
Identification
2002027
2002027
BNNORM1
DIN 6336 E
BNMAT
Material
Aluminum
BNSURFACE
Surface
high gloss polished
D1
Overall diameter
50.000
50.000
mm
D2
Diameter bottom
18.000
18.000
mm
D3
Diameter-undercut
28.000
28.000
mm
D4
Nominal thread
10.000
10.000
mm
D5
Thread 6H
M10
M10
DK
Nominal core diameter
8.376
8.376
mm
P
Pitch
1.500
1.500
mm
E1
Distance for R8
6.000
6.000
mm
F
Depth undercut
8.000
8.000
mm
H2
Height
32.000
32.000
mm
H3
Height to grips
17.000
17.000
mm
R1
Ball radius
70.000
70.000
mm
R2
Fillet
8.000
8.000
mm
R3
Fillet
5.000
5.000
mm
R4
Fillet undercut
4.000
4.000
mm
R5
Diameter in the space of grips
21.000
21.000
mm
R6
Fillet grip ends
4.000
4.000
mm
R7
Fillet between grips ~
20.000
20.000
mm
R8
Fillet
17.000
17.000
mm
R9
Fillet grips at undercut ~
1.000
1.000
mm
T1
Min. depth central drill
18.000
18.000
mm