目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14139 2102579 lobe knob 66346
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 14139 Lobe knobs with stainless steel boss and tapped blind hole
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_14139/bn_14139.prj},{NB=BN 14139 2102579 lobe knob 66346},{CNSORDERNO=2102579},{BNARTNR=2102579},{BNNORM1=Elesa® VC.192-SST},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=66346},{DESCRIPTION=VC.192/40 S-M8},{DIM01=40},{DIM02=27},{DIM03=21},{DIM04=12},{DIM05=M8},{DIM06=13},{WEIGHT=30},{MA=8},{MB=6.647}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14139 - Lobe knobs with stainless steel boss and tapped blind hole (Elesa® VC.192-SST), black
Bill of material
BN 14139 2102579 lobe knob 66346
BNARTNR
Identification
2102579
2102579
BNNORM1
Elesa® VC.192-SST
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
66346
66346
DESCRIPTION
Description
VC.192/40 S-M8
VC.192/40 S-M8
DIM01
D
40
40
mm
DIM02
L
27
27
mm
DIM03
d1
21
21
mm
DIM04
l2
12
12
mm
DIM05
d6H
M8
M8
DIM06
h
13
13
mm
WEIGHT
Weight [grams]
30
30