目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14141 2102811 lobe knob 67011
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 14141 Lobe knobs shortened series, with black-oxide steel boss and tapped through-hole
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_14141/bn_14141.prj},{NB=BN 14141 2102811 lobe knob 67011},{CNSORDERNO=2102811},{BNARTNR=2102811},{BNNORM1=Elesa® VC.253},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=67011},{DESCRIPTION=VC.253/40 A-M12},{DIM01=40},{DIM02=19},{DIM03=23},{DIM04=17},{DIM05=14},{DIM06=3},{DIM07=1.5},{DIM08=M12},{DIM09=15},{WEIGHT=30},{MA=12},{MB=10.106}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14141 - Lobe knobs shortened series, with black-oxide steel boss and tapped through-hole (Elesa® VC.253), black
Bill of material
BN 14141 2102811 lobe knob 67011
BNARTNR
Identification
2102811
2102811
BNNORM1
Elesa® VC.253
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
67011
67011
DESCRIPTION
Description
VC.253/40 A-M12
VC.253/40 A-M12
DIM01
D
40
40
mm
DIM02
L
19
19
mm
DIM03
d1
23
23
mm
DIM04
d2
17
17
mm
DIM05
d3
14
14
mm
DIM06
l2
3
3
mm
DIM07
h1
1.5
mm
DIM08
d6H
M12
M12
DIM09
h
15
15
mm
WEIGHT
Weight [grams]
30
30