目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20080 3204545 lobe knob 166364
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 20080 Lobe knobs with threaded stud, steel zinc plated
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_20080/bn_20080.prj},{NB=BN 20080 3204545 lobe knob 166364},{CNSORDERNO=3204545},{BNARTNR=3204545},{BNNORM1=Elesa® VC.692 p},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz matt},{CODE=166364},{DESCRIPTION=VC.692/40 p-M8x30},{DIM01=40},{DIM02=26.0},{DIM03=15},{DIM04=14.0},{DIM05=M8},{DIM06=30},{WEIGHT=32},{NDM=8.000},{KDM=6.466}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20080 - Lobe knobs with threaded stud, steel zinc plated (Elesa® VC.692 p), Technopolymer, glass-fiber reinforced, black, matte finish
Bill of material
BN 20080 3204545 lobe knob 166364
BNARTNR
Identification
3204545
3204545
BNNORM1
Elesa® VC.692 p
BNMAT
Material
Technopolymer, glass-fiber reinforced
BNSURFACE
Surface
black matt
CODE
Code
166364
166364
DESCRIPTION
Description
VC.692/40 p-M8x30
VC.692/40 p-M8x30
DIM01
D
40
40
mm
DIM02
l
26.0
26.0
mm
DIM03
d1
15
15
mm
DIM04
l2
14.0
14.0
mm
DIM05
d 6g
M8
M8
DIM06
l
30
30
mm
WEIGHT
Weight [grams]
32
32
g