目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20668 3594467 lobe knob 174231
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 20667, BN 20668 Lobe knobs
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_20667_20668/bn_20668.prj},{NB=BN 20668 3594467 lobe knob 174231},{CNSORDERNO=3594467},{BNARTNR=3594467},{BNNORM1=Elesa® VL.640 FP},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz Stahl brüniert vorgebohrt},{CODE=174231},{DESCRIPTION=VL.640/60 FP-A-12},{DIM01=61},{DIM02=30},{DIM03=16},{DIM04=25},{DIM05=24},{DIM06=23},{DIM07=11},{DIM08=-},{DIM08X=0.00},{DIM09=-},{DIM09X=0.00},{DIM10=12},{DIM10X=12.00},{DIM11=-},{DIM12=Acciaio},{NDM=0},{KDM=0.000},{WEIGHT=110},{VERZ=21}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20668 - Lobe knobs with metal hub (Elesa® VL.640 FP), black, black-oxide steel boss, reamed through-hole H7
Bill of material
BN 20668 3594467 lobe knob 174231
BNARTNR
Identification
3594467
3594467
BNNORM1
Elesa® VL.640 FP
BNMAT
Material
Polypropylene, glass-fibre reinforced
BNSURFACE
Surface
black burnished steel, pre-drilled
CODE
Code
174231
174231
DESCRIPTION
Description
VL.640/60 FP-A-12
VL.640/60 FP-A-12
DIM01
D
61
61
mm
DIM02
L
30
30
mm
DIM03
B
16
16
mm
DIM04
d1
25
25
mm
DIM05
d2
24
24
mm
DIM06
I
23
23
mm
DIM07
l2
11
11
mm
WEIGHT
Weight [grams]
110
110