目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2932 3816311 star knob with steel boss and tapped blind hole 25
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 2932 Star Knobs
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_2932/bn_2932.prj},{NB=BN 2932 3816311 star knob with steel boss and tapped blind hole 25},{BNARTNR=3816311},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{D=25},{H=16},{KLEIND=12},{M=8},{D1=M4},{NENN=25},{X1=4},{P=0.700}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2932 - Star Knobs with steel boss and tapped blind hole (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 2932 3816311 star knob with steel boss and tapped blind hole 25
BNARTNR
Identification
3816311
3816311
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
D
25
25
mm
H
16
16
mm
KLEIND
d
12
12
mm
M
m
8
8
mm
D1
d1
M4
M4