目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 506 3064149 lobe knob 222451-C5
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 506 Lobe knobs with threaded stud, steel zinc plated
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_506/bn_506.prj},{NB=BN 506 3064149 lobe knob 222451-C5},{CNSORDERNO=3064149},{BNARTNR=3064149},{BNNORM1=Elesa® Ergostyle® ELK.p},{CNSMAT=Thermoplastic reinforced with glass fibers glay-black matte},{BNMAT=Thermoplastic reinforced with glass fibers glay-black matte},{FARBE=light-blue},{CODE=222451-C5},{DESCRIPTION=ELK.56 p-M10x20-C5},{DIM01=56},{DIM02=29},{DIM03=26.5},{DIM04=11},{DIM05=M10},{NDM=10.000},{KDM=8.160},{DIM06=20},{WEIGHT=55}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 40
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 506 - Lobe knobs with threaded stud, steel zinc plated (Elesa® Ergostyle® ELK.p), gray-black, matte finish
Bill of material
BN 506 3064149 lobe knob 222451-C5
BNARTNR
Identification
3064149
3064149
BNNORM1
Elesa® Ergostyle® ELK.p
BNMAT
Material
Thermoplastic reinforced with glass fibers glay-black matte
FARBE
Colour
light-blue
light-blue
CODE
Code
222451-C5
222451-C5
DESCRIPTION
Description
ELK.56 p-M10x20-C5
ELK.56 p-M10x20-C5
DIM01
D
56
56
mm
DIM02
L
29
29
mm
DIM03
d1
26.5
26.5
mm
DIM04
l2
11
11
mm
DIM05
d6g
M10
M10
DIM06
I
20
20
mm
WEIGHT
Weight [grams]
55
55