目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3018 3835780 mushroom knob with threaded stud 22
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.30 Mushroom knops
BN 3018 Mushroom Knobs with threaded stud
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_30/bn_3018/bn_3018.prj},{NB=BN 3018 3835780 mushroom knob with threaded stud 22},{BNARTNR=3835780},{BNNORM1=FASTEKS® FAL},{BNMAT=Reinforced polyamide},{BNSURFACE=black},{D=22},{H=17.0},{KLEIND=11},{D1=M4},{S=15},{NENN=22},{P=0.70},{X1=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 39
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 3018 - Mushroom Knobs with threaded stud (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 3018 3835780 mushroom knob with threaded stud 22
BNARTNR
Identification
3835780
3835780
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
D
22
22
mm
H
17.0
17.0
mm
KLEIND
d
11
11
mm
D1
d1
M4
M4
S
15
15
mm