目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3019 3835899 T-handle with threaded stud 50
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.40 T-Handles
BN 3019 T-Handles with threaded stud
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_40/bn_3019/bn_3019.prj},{NB=BN 3019 3835899 T-handle with threaded stud 50},{BNARTNR=3835899},{BNNORM1=FASTEKS® FAL},{BNMAT=Reinforced polyamide},{BNSURFACE=black},{A=50},{B=15},{H=24},{H1=17},{KLEIND=14.0},{D1=M5},{S=20},{NENN=50},{P=0.800},{X1=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 31
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 3019 - T-Handles with threaded stud (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 3019 3835899 T-handle with threaded stud 50
BNARTNR
Identification
3835899
3835899
BNNORM1
FASTEKS® FAL
BNMAT
Werkstoff
Reinforced polyamide
BNSURFACE
Surface
black
A
50
50
mm
B
15
15
mm
H
24
24
mm
H1
h1
17
17
mm
KLEIND
d
14.0
14.0
mm
D1
d1
M5
M5
S
20
20
mm