目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1131 3064383 knurled knob 242121-C1
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.70 Knurled head
BN 1131 Knurled knobs with brass boss, tapped blind hole
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_70/bn_1131/bn_1131.prj},{NB=BN 1131 3064383 knurled knob 242121-C1},{CNSORDERNO=3064383},{BNARTNR=3064383},{BNNORM1=Elesa® Ergostyle® EKK-B},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=grau-schwarz matt},{CODE=242121-C1},{DESCRIPTION=EKK.21-BM5-C1},{DIM01=21},{DIM02=18.0},{DIM03=12.5},{DIM04=10.5},{DIM06=10},{DIM05=M5},{NDM=5.000},{KDM=4.134},{WEIGHT=7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1131 - Knurled knobs with brass boss, tapped blind hole (Elesa® Ergostyle® EKK-B), gray-black, matte finish
Bill of material
BN 1131 3064383 knurled knob 242121-C1
BNARTNR
Identification
3064383
3064383
BNNORM1
Elesa® Ergostyle® EKK-B
BNMAT
Material
Polypropylene, glass-fibre reinforced
BNSURFACE
Surface
gray-black, matte finish
CODE
Code
242121-C1
242121-C1
DESCRIPTION
Description
EKK.21-BM5-C1
EKK.21-BM5-C1
DIM01
D
21
21
mm
DIM02
L
18.0
18.0
mm
DIM03
d1
12.5
12.5
mm
DIM04
I2
10.5
10.5
mm
DIM06
h
10
10
mm
DIM05
d6H
M5
M5
WEIGHT
Weight
7
7