目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2995 3834127 spoked handwheel with hub bush and keyway 125
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 2995 Spoke Aluminum Handwheels with hub bush and keyway
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_2995/bn_2995.prj},{NB=BN 2995 3834127 spoked handwheel with hub bush and keyway 125},{BNARTNR=3834127},{BNNORM1=FASTEKS® FAL},{BNMAT=Aluminium},{BNSURFACE=blank},{D=125},{H=33},{L=60},{C=15.0},{KLEIND=31},{D2=21},{D1=12},{F=4},{G=2.00},{NENN=125},{R1=1.000},{R2=0.500},{ANG1=23.000},{X1=6.5647},{X2=5.0000},{X3=20.000},{X4=18.000},{X5=30},{X6=8},{X7=15},{Y1=32},{Y2=18},{R3=200.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2995 - Spoked handwheels with hub bushing and keyway (FASTEKS® FAL), aluminum, plain
Bill of material
BN 2995 3834127 spoked handwheel with hub bush and keyway 125
BNARTNR
Identification
3834127
3834127
BNNORM1
FASTEKS® FAL
BNMAT
Material
Aluminum
BNSURFACE
Surface
plain
D
125
125
mm
H
33
33
mm
L
60
60
mm
C
c
15.0
15.0
mm
KLEIND
d
31
31
mm
D2
d2
21
21
mm
D1
d1
12
12
mm
F
4
4
mm
G
2.00
2.00
mm