目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3788857
Bossard Catalog
03 Functional Elements
03.400 Sealing technology
03.400.400 Tools and equipment for sealing technology
03.400.400.10 for sealing push version
BN 26628 Setting tool, mechanical
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_400/03_400_400/03_400_400_10/bn_26628/lp_setzwerkzeuge.prj},{NB=3788857},{BNARTNR=3788857},{BNARTNR1=300123113},{TYPE=LP 070},{M=100MnCrW4 (1.2510)},{EX=7.40},{D1=4.60},{D2=6.7},{D3=10},{L1=100},{L2=15.2},{L3=4.74},{S=1.5},{R1=2.000},{R2=0.500},{R3=0.500},{R4=4.000},{AL=125.000},{E=9.600},{P=4.180},{Q=3.000},{VER=1},{BNMAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26628 - Setting tool, mechanicalfor sealing plugs serie LP
Bill of material
3788857
BNARTNR
Order number
3788857
3788857
BNARTNR1
Order number
300123113
300123113
TYPE
LP 070
LP 070
M
Material
100MnCrW4 (1.2510)
EX
Expander Ø
7.40
7.40
mm
D1
4.60
4.60
mm
D2
6.7
6.7
mm
D3
10
10
mm
L1
100
mm
L2
15.2
15.2
mm
L3
4.74
4.74
mm
S
1.5
1.5
mm
BNMAT
Werkstoff