您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3788942
Bossard Catalog
03 Functional Elements
03.400 Sealing technology
03.400.400 Tools and equipment for sealing technology
03.400.400.10 for sealing push version
BN 28511 Setting tool, mechanical
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_400/03_400_400/03_400_400_10/bn_28511/mb_setzwerkzeuge_inch.prj},{NB=3788942},{BNARTNR=3788942},{BNARTNR1=300110783},{TYPE=MB 156A},{M=62SiMnCr4 / 1.2101},{EX=5/32''},{D3=0.394},{L1=3.94},{D2=0.148},{L2=0.137},{X=0.012},{R=1.500},{B=2.67},{D=0.85},{E=9.60},{H=56},{G=ca. 55},{LX=0.930},{BNMAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 28511 - Setting tool, mechanicalinch-version, for sealing plugs serie MB
Bill of material
3788942
BNARTNR
Order number
3788942
3788942
BNARTNR1
Order number
300110783
300110783
TYPE
MB 156A
MB 156A
M
Material
62SiMnCr4 / 1.2101
EX
Expander Ø
5/32''
5/32''
Inch
D3
0.394
Inch
L1
3.94
Inch
D2
0.148
0.148
Inch
L2
0.137
0.137
Inch
X
0.012
Inch
G
Weight
ca. 55
g
BNMAT
Werkstoff