目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3788912
Bossard Catalog
03 Functional Elements
03.400 Sealing technology
03.400.400 Tools and equipment for sealing technology
03.400.400.10 for sealing push version
BN 29985 Setting tool, mechanical
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_400/03_400_400/03_400_400_10/bn_29985/mb_setzwerkzeuge.prj},{NB=3788912},{BNARTNR=3788912},{BNARTNR1=300110816},{TYPE=MB 090},{M=62SiMnCr4 / 1.2101},{EX=9},{D3=14},{L1=100},{D2=8.8},{L2=22},{X=0.4},{R=4.00},{B=7.5},{D=1.9},{E=13.7},{H=56},{G=ca. 120},{LX=2.70},{BNMAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 29985 - Setting tool, mechanicalfor sealing plugs serie MB
Bill of material
3788912
BNARTNR
Order number
3788912
3788912
BNARTNR1
Order number
300110816
300110816
TYPE
MB 090
MB 090
M
Material
62SiMnCr4 / 1.2101
EX
Expander Ø
9
9
mm
D3
14
14
mm
L1
100
100
mm
D2
8.8
8.8
mm
L2
22
22
mm
X
0.4
0.4
mm
H
Hardness
56
G
Weight
ca. 120
ca. 120
g
BNMAT
Werkstoff