目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 44301 3476032 hex nut 9/16
Bossard Inch
Nuts, Inserts
Nuts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard_inch/nuts_inserts/nuts/bn_44301.prj},{NB=BN 44301 3476032 hex nut 9/16},{CNSORDERNO=3476032},{BNARTNR=3476032},{BNNORM1=ASME B18.2.2},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade 2},{BNSURFACE=Zinc Clear Plated Chromated},{NS=0.56250000},{TT=0.5625-12 UNC-2B},{TYPE=UNC},{TTNB=0.5625-12UNC-2B},{F=0.87500000},{FMAX=0.875},{FMIN=0.861},{GMAX=1.010},{GMIN=0.982},{H=0.48437500},{HMAX=0.496},{HMIN=0.473},{ANGLE=25.0},{HP=C562000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Bossard Inch
Description
BN 44301 - Hex nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated Chromated (ASME B18.2.2)
Bill of material
BN 44301 3476032 hex nut 9/16
BNARTNR
Identification
3476032
3476032
BNNORM1
ASME B18.2.2
BNMAT
Material
Steel
BNQUALITY
Quality
Grade 2
BNSURFACE
Surface
Zinc Clear Plated Chromated
NS
Nominal Size
9/16
9/16
Inch
TT
Thread Type
0.5625-12 UNC-2B
0.5625-12 UNC-2B
F
Width Across Flats - Basic
7/8
7/8
Inch
GMAX
Width Across Corners - Max
1.010
1.010
Inch
GMIN
Width Across Corners - Min
0.982
0.982
Inch
H
Head Height - Basic
31/64
31/64
Inch