目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48747 3464207 blind rivet large flange 5/32x0.338
Bossard Inch
Pins, Rivets
Rivets
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard_inch/pins_rivets/rivets/bn_48747.prj},{NB=BN 48747 3464207 blind rivet large flange 5/32x0.338-0.126},{CNSORDERNO=3464207},{BNARTNR=3464207},{BNNORM1=POP®},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=1006 - 1010 Steel},{BNSURFACE=Zinc Clear Plated Chromated},{NS=0.15625000},{L=0.338},{F=0.478},{GR=0.126},{GR1=0.126},{GR2=0.187},{RPN=Pop# SD 53 BS LF},{HS=0.164},{D=0.159},{H=0.056},{E=0.488},{W=0.095}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48747 - Blind rivets large flange, Open end, Steel, 1006 - 1010 Steel, Zinc Clear Plated Chromated (POP®)
Bill of material
BN 48747 3464207 blind rivet large flange 5/32x0.338
BNARTNR
Identification
3464207
3464207
BNNORM1
POP®
BNMAT
Material
Steel
BNQUALITY
Quality
1006 - 1010 Steel
BNSURFACE
Surface
Zinc Clear Plated Chromated
NS
Nominal Rivet Diameter
5/32
5/32
Inch
L
Nominal Rivet Body - Length
0.338
0.338
Inch
F
Nominal Rivet Side - Protrusion
0.478
0.478
Inch
GR
Grip range
Inch
RPN
Rivet Part Number
Pop# SD 53 BS LF
Pop# SD 53 BS LF
HS
Hole Size
0.164
0.164
Inch
D
Body Diameter
0.159
0.159
Inch
H
Flange Thickness
0.056
0.056
Inch
E
Flange Diameter
0.488
0.488
Inch
W
Nominal Mandrel Diameter
0.095
0.095
Inch