目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
O43140.TM06X2001
Boteco
HINGES
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{boteco/cerniere/o431.prj},{NB=O43140.TM06X2001},{SHA256=QgVlph9IrVv27TaDZlYq4vIFdx5d3onKgkcRAl89Oi8=},{INAME=o431402etm06x2001},{NAME=o43140.tm06x2001},{NNCUSTOM=O431},{NTCUSTOM=FLAT HINGE WITH THREADED STUD},{NBCUSTOM=O43140.TM06X2001},{LINACUSTOM=O43140.TM06X2001},{STEPFILE=O43140.TM06X2001.step},{PNGFILE=O431.png},{DWGFILE=O431.dwg},{CODE=O43140.TM06X2001},{MIS01=40},{MIS02=40},{MIS03=64},{MIS04=64},{MIS05=13.0},{MIS06=19.0},{MIS07=5},{MIS08=12},{MIS09=M6},{MIS10=20},{MIS11=90},{MIS12=4120},{MIS13=1760}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Boteco
Description
O431 - FLAT HINGE WITH THREADED STUD
Bill of material
O43140.TM06X2001
CODE
art.
O43140.TM06X2001
O43140.TM06X2001
MIS01
I
40
40
mm
MIS02
C
40
40
mm
MIS03
A
64
64
mm
MIS04
B
64
64
mm
MIS05
h
13.0
13.0
mm
MIS06
H
19.0
19.0
mm
MIS07
d2
5
5
mm
MIS08
d3
12
12
mm
MIS09
d16g
M6
M6
mm
MIS10
Q
20
20
mm
MIS11
Weight
90
90
gr
MIS12
F1
4120
4120
N
MIS13
F2
1760
1760
N