目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
E218110.TM1001
Boteco
FIXED AND INDEXED CRANK HANDLES
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{boteco/manovelle_fisse_e_a_scatto/e218.prj},{NB=E218110.TM1001},{NAME=E218110.TM1001},{CODE=E218110.TM1001},{MIS01=140},{MIS02=110},{MIS03=39},{MIS04=68},{MIS05=35},{MIS06=29},{MIS07=25},{MIS08=14},{MIS09=24},{MIS10=12},{MIS11=11},{MIS12=19,5},{MIS13=11},{MIS14=M10},{MIS15=13},{MIS16=23,5},{MIS17=76},{MIS18=156},{NBCUSTOM=E218110.TM1001},{NNCUSTOM=E218},{NTCUSTOM=CRANK HANDLE WITH THREADED INSERT AND FOLDING HANDLE},{LINACUSTOM=E218110.TM1001},{STEPFILE=E218110.TM1001.step},{PNGFILE=E218.png},{DWGFILE=E218.dwg}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Boteco
Description
E218 - CRANK HANDLE WITH THREADED INSERT AND FOLDING HANDLE
Bill of material
E218110.TM1001
CODE
Art.
E218110.TM1001
E218110.TM1001
MIS01
L
140
140
mm
MIS02
R
110
110
mm
MIS03
H
39
39
mm
MIS04
Ht
68
68
mm
MIS05
D
35
35
mm
MIS06
d
29
29
mm
MIS07
m
25
25
mm
MIS08
c
14
14
mm
MIS09
A
24
24
mm
MIS10
B
12
12
mm
MIS11
h
11
11
mm
MIS12
d3
19,5
19,5
mm
MIS13
h3
11
11
mm
MIS14
d16H
M10
M10
mm
MIS15
Q
13
13
mm
MIS16
dl
23,5
23,5
mm
MIS17
L1
76
76
mm
MIS18
Weight
156
156
gr