目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
E232110.TE1201P
Boteco
FIXED AND INDEXED CRANK HANDLES
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{boteco/manovelle_fisse_e_a_scatto/e232.prj},{NB=E232110.TE1201P},{SHA256=gfZdJbwfbDcnhf6fyjZFL9uEaXNUbix6XtBb2oEQsM8=},{INAME=e2321102ete1201p},{NAME=e232110.te1201p},{NNCUSTOM=E232},{NTCUSTOM=CRANK HANDLE WITH HEXAGONAL HOLE AND REVOLVING HANDLE M129},{NBCUSTOM=E232110.TE1201P},{LINACUSTOM=E232110.TE1201P},{STEPFILE=E232110.TE1201P.step},{PNGFILE=E232.png},{DWGFILE=E232.dwg},{CODE=E232110.TE1201P},{MIS01=140},{MIS02=110},{MIS03=39.0},{MIS04=35.0},{MIS05=29.0},{MIS06=25.0},{MIS07=14.0},{MIS08=24},{MIS09=12.0},{MIS10=11.0},{MIS11=19.5},{MIS12=11.0},{MIS13=12},{MIS14=28},{MIS15=23.5},{MIS16=63},{MIS17=167}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Boteco
Description
E232 - CRANK HANDLE WITH HEXAGONAL HOLE AND REVOLVING HANDLE M129
Bill of material
E232110.TE1201P
CODE
Art.
E232110.TE1201P
E232110.TE1201P
MIS01
L
140
140
mm
MIS02
R
110
110
mm
MIS03
H
39.0
39.0
mm
MIS04
D
35.0
35.0
mm
MIS05
d
29.0
29.0
mm
MIS06
m
25.0
25.0
mm
MIS07
c
14.0
14.0
mm
MIS08
A
24
24
mm
MIS09
B
12.0
12.0
mm
MIS10
h
11.0
11.0
mm
MIS11
d3
19.5
19.5
mm
MIS12
h3
11.0
11.0
mm
MIS13
d1H10
12
12
mm
MIS14
Q
28
28
mm
MIS15
dl
23.5
23.5
mm
MIS16
L1
63
63
mm
MIS17
Weight
167
167
gr