目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W271.Q0601
Boteco
PLUNGERS
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{boteco/spintori/w271.prj},{NB=W271.Q0601},{SHA256=3/RlAsTAYJ8eLXI/fE1yZ4HRGpSCl9bB+agDrmlETTY=},{INAME=w2712eq0601},{NAME=w271.q0601},{NNCUSTOM=W271},{NTCUSTOM=T-HANDLES WITH STEEL INDEXING PLUNGER AND LOCK NUT},{NBCUSTOM=W271.Q0601},{LINACUSTOM=W271.Q0601},{STEPFILE=W271.Q0601.step},{PNGFILE=W271.png},{DWGFILE=W271.dwg},{CODE=W271.Q0601},{MIS01=50},{MIS02=15},{MIS03=56},{MIS04=20},{MIS05=18},{MIS06=M12x1,5},{MIS07=14.0},{MIS08=14},{MIS09=6},{MIS10=19},{MIS11=6},{MIS12=6},{MIS13=6},{MIS14=45}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Boteco
Description
W271 - T-HANDLES WITH STEEL INDEXING PLUNGER AND LOCK NUT
Bill of material
W271.Q0601
CODE
Art.
W271.Q0601
W271.Q0601
MIS01
A
50
50
mm
MIS02
B
15
15
mm
MIS03
H
56
56
mm
MIS04
h
20
20
mm
MIS05
h1
18
18
mm
MIS06
d2
M12x1,5
M12x1,5
mm
MIS07
d
14.0
14.0
mm
MIS08
e
14
14
mm
MIS09
s
6
6
mm
MIS10
e2
19
19
mm
MIS11
s2
6
6
mm
MIS12
d1 -0,02 -0,04
6
6
mm
MIS13
Q
6
6
mm
MIS14
Weight
45
45
gr