目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS6410-08-08-O
Brennan Industries
O-Ring Face Seal Fittings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{brennan/o_ring_face_seal_fittings/fs6410.prj},{NB=FS6410-08-08-O},{DN=08},{OD=1/2},{A=3/4-16},{B=08},{MAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Brennan Industries
Description
FS6410 - FORB-MFS Straight
Bill of material
FS6410-08-08-O
PN
Part Number
FS6410-08-08-O
FS6410-08-08-O
OD
Tube O.D.
1/2
1/2
Inch
A
A FORB
3/4-16
3/4-16
B
B Thread
13/16-16
13/16-16
MAT
Material
Steel Face Seal
Steel Face Seal
BD
B Drill
0.378
0.378
Inch
L
L Length
1.390
1.390
Inch
C
C Hex
1.000
1.000
Inch