目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS6600-10-10-10-FG
Brennan Industries
O-Ring Face Seal Fittings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{brennan/o_ring_face_seal_fittings/fs6600_fg.prj},{NB=FS6600-10-10-10-FG},{DN=10},{OD=5/8},{A1=1-14},{A2=1-14},{B=10},{MAT=-FG},{A1D=0.484},{A2D=0.484}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Brennan Industries
Description
FS6600-FG - MFS-MFS-FFSS Branch Tee
Bill of material
FS6600-10-10-10-FG
PN
Part Number
FS6600-10-10-10-FG
FS6600-10-10-10-FG
OD
Tube O.D.
5/8
5/8
Inch
A1
A1 Thread
1-14
1-14
A2
A2 Thread
1-14
1-14
B
B Thread
1-14
1-14
MAT
Material
Steel Forged
Steel Forged
A1D
A1 Drill
0.484
0.484
Inch
A2D
A2 Drill
0.484
0.484
Inch
BD
B Drill
0.453
0.453
Inch
M1
M1 Length
1.310
1.310
Inch
M2
M2 Length
1.310
1.310
Inch
AAA
AAA Length
1.620
1.620
Inch
C
C Hex
1.125
1.125
Inch
JJ
JJ Flats
1.062
1.062
Inch