目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2712-ISO-DN40-SA46-150-100--
Buerkert
Products (A - Z)
2712
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{buerkert/produkteaz/2712/2712-iso.prj},{NB=2712-ISO-DN40-SA46-150-100--},{PPATH=2712sblschweisanschluss.prj},{DN=40},{D=48.3x2},{LTA=SA46},{L=150.00},{ANTG=100},{DWST=EA},{VAR=},{KV=23.8},{SAA=N5},{NR=11},{LTACF=0},{ANTYV=-},{ANTYVB='-','8692, 8693, 8694'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Buerkert
Description
2712-ISO - 2/2-way Globe Control Valve, DN 10-100
Bill of material
2712-ISO-DN40-SA46-150-100--
DN
Orifice size
40
40
D
Port Connection DSxWS
48.3x2
48.3x2
mm
LTA
Port connection
SA46
SA46
L
overall length
150.00
150.00
mm
ANTG
Actuator size
100
100
mm
KV
Kv-Value-Water
23.8
23.8
m³/h
ANTYV
Prepared for Controller of type...
-
8692, 8693, 8694
-
8692, 8693, 8694