目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8793-317934-Side Control PID-ohne-Ethernet IP Remote
Buerkert
Products (A - Z)
2712
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{buerkert/produkteaz/2712/sidecontrolpid.prj},{NB=8793-317934-Side Control PID-ohne-Ethernet IP Remote},{BUNR=317934},{VARIANTE=Ethernet IP Remote},{ELEANSCHLUSS=MP},{INI='ohne'},{INITIATOREN=ohne},{ANALOGERAUSGANG=nein},{BINEARAUSGANG=ja},{BINAEREINGANG=ja},{L=157.000},{B=110.000},{H=82.000},{L100=12.500},{H100=31.000},{H200=31.000},{A100=36.000},{FLB=RM01},{ATEX=0},{ACTIVE=1},{CNSMASSEXACT=1.510}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 58
HELP_VARIABLE
Company
Buerkert
Description
8793 - Side Control PID
Bill of material
8793-317934-Side Control PID-ohne-Ethernet IP Remote
BUNR
Bürkert-ITEM-No.
317934
317934
VARIANTE
Version
Ethernet IP Remote
Ethernet IP Remote
mm
ELEANSCHLUSS
electrical connection
MP
MP
INITIATOREN
design initiator, version initiator
ohne
ohne
mm
ANALOGERAUSGANG
analog output
no
no
mm
BINEARAUSGANG
binary output
yes
yes
mm
BINAEREINGANG
binary input
yes
mm
L
overall length
157.000
157.000
mm
B
overall width
110.000
mm
H
overall height
82.000
mm
FLB
Flange
RM01
RM01
ATEX
admission
0
0
mm
CNSMASSEXACT
Weight
1.510
1.510
kg